ZHCSNC8A February 2021 – March 2021 TPS541620
PRODUCTION DATA
The TPS541620 device can synchronize to an external clock, which must fall in the ±20% range of the internal frequency setting. For a standalone device, the external clock must be applied to the SYNC pin. A sudden change in synchronization clock frequency causes an associated control loop response. This change results in an overshoot or undershoot on the output voltage. When external sync is lost, the IC switches to its internal preset switching frequency.
When the device is synchronized to an external clock signal, if the external clock signal is missing, the device switches back to 75% of the preset free running frequency for approximately eight cycles. After that, the device runs at its free running frequency.
The following occurs in dual-phase configuration with external clock: