ZHCSNC8A February 2021 – March 2021 TPS541620
PRODUCTION DATA
A 1-kΩ to 100-kΩ resistor can be used to pull up the power good signal when FB conditions are met. The pullup voltage source must be less than the 6-V absolute maximum of the PGOOD pin.