ZHCSNC8A February 2021 – March 2021 TPS541620
PRODUCTION DATA
The output voltage is set with a resistor divider created by RFB_T1 and RFB_B1 from the output node to the FB1 pin. It is recommended to use 1% tolerance or better resistors. For this example design, 10.0 kΩ is selected for RFB_B1. Using Equation 38, RFB_T1 is calculated as 10.0 kΩ for VOUT1 = 1 V. For this example design, 10.0 kΩ is selected for RFB_B2. Using Equation 38, RFB_T2 is calculated as 56.0 kΩ for VOUT2 = 3.3 V.
where