ZHCSNC8A February 2021 – March 2021 TPS541620
PRODUCTION DATA
The device includes both output overvoltage protection and output undervoltage protection capability. The device compares the FB voltage to internal preset voltages. If the FB voltage with respect to GOSNS voltage rises above the output overvoltage protection threshold after a 10-μs delay, the device terminates normal switching and enters continuous hiccup process. The device waits for 7 × Tss and tries to restart. Overvoltage protection is enabled both during and after soft start is completed.
If the FB pin voltage with respect to GOSNS falls below the undervoltage protection threshold, the device enters hiccup after 7 × Tss of wait time. Undervoltage protection is enabled after soft start is completed.