ZHCSNC8A February 2021 – March 2021 TPS541620
PRODUCTION DATA
Switching frequency for the TPS541620 can be configured through the MODE2 pin on the device. The options available to you are the following:
The device has a minimum on-time of 40 ns (typ.) and a minimum off-time of 150 ns (typ.). Pay attention in applications with minimum duty cycle at high input voltage and maximum duty cycle at low input voltage. The minimum on-time and minimum off-time constrain the output voltage regulation in steady state operation. The device pulse skips if the input voltage, output voltage, and switching frequency require an on-time that is smaller than the minimum controllable on-time of 40 ns. Similarly, the device will operate in dropout when the input voltage, output voltage, and switching frequency require a lower off-time than the controllable off-time of 150 ns. The user must always stay away from operating beyond Ton_min and Toff_min conditions.