ZHCSNC8A February 2021 – March 2021 TPS541620
PRODUCTION DATA
For this design example, use the parameters shown in Table 8-2.
PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range (VIN) | 7 to 15 V, 12 V nominal |
Output voltage (VOUT) | 1.0 V |
Output current rating (IOUT) | 12 A |
Switching frequency (fSW) | 1000 kHz/phase |
Steady state output ripple voltage | 10 mV |
Output current load step | 6 A |
Transient response | ± 50 mV (± 5%) |