ZHCSNC8A February 2021 – March 2021 TPS541620
PRODUCTION DATA
For this design example, use the parameters shown in Table 8-1.
PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range (VIN) | 7 to 15 V, 12 V nominal |
Output voltage (VOUT1) | 1.0 V |
Output current rating (IOUT1) | 6 A |
Steady state output ripple voltage | 10 mV |
Output current load step | 3 A |
Transient response | ± 50 mV (± 5%) |
Output voltage (VOUT2) | 3.3 V |
Output current rating (IOUT2) | 6 A |
Steady state output ripple voltage | 33 mV |
Output current load step | 3 A |
Transient response | ± 165 mV (± 5%) |
Switching frequency (fSW) | 1000 kHz |
Soft start time | Internal |
Operating temperature | 25°C |