SLLSFZ8 November 2025 MCF8329HS-Q1
PRODUCTION DATA
MCF8329HS-Q1 provides the option of limiting the power that the motor driver can draw from the input DC source (VM). When BUS_POWER_LIMIT_ENABLE is set to 1b, irrespective of the input reference mode (speed, current, or voltage) and operating conditions like (VM, load), MCF8329HS-Q1 limits the input DC power to MAX_POWER by restricting the motor speed, current or voltage (depending on input reference mode). When power limit is active (input DC power limited at MAX_POWER), the acceleration/deceleration rate is set by CL_SLOW_ACC instead of CL_ACC/CL_DEC to minimize chattering around the MAX_POWER value. When the power limit condition becomes inactive (input DC power < MAX_POWER), acceleration/deceleration rate reverts to CL_ACC/CL_DEC.