SLLSFZ8 November 2025 MCF8329HS-Q1
PRODUCTION DATA
MCF8329HS-Q1 provides the option of multi-reference mode operation when MIXED_MODE_CONFIG is set to 01b or 10b. When MIXED_MODE_CONFIG is set to 01b, MCF8329HS-Q1 operates in speed, current or power reference mode till DUTY_CMD reaches DUTY_C and then switches to voltage reference mode from DUTY_C till 100% duty command as shown in Figure 7-11.
Conversely, MCF8329HS-Q1 operates in voltage reference mode till DUTY_C and then switches to speed, current or power reference from DUTY_C till 100% duty command when MIXED_MODE_CONFIG is set to 10b as shown in Figure 7-12.