SLLSFZ8 November 2025 MCF8329HS-Q1
PRODUCTION DATA
MCF8329HS-Q1 provides voltage control mode, selected by setting CTRL_MODE to 11b. The closed loop speed control, power control and current control (iq and id) are disabled in this mode. The applied Vq and Vd are controlled directly using the user defined modulation index reference voltage (VOLTAGE REF) and the lead angle setting. The VOLTAGE REF varies from MIN_DUTY to 100%.