ZHCSTN3B October 2023 – March 2024 AM263P4 , AM263P4-Q1
ADVANCE INFORMATION
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ZCZ C PIN [4] | ZCZ S PIN [4] | ZCZ F PIN [4] |
---|---|---|---|---|---|
ADC2_AIN0 | I | ADC Analog Input 0 (+IN0) CMPSSA4: inH (+IN) | R10 | R10 | R10 |
ADC2_AIN1 | I | ADC Analog Input 1 (-IN0) CMPSSA4: inL (-IN) | T10 | T10 | T10 |
ADC2_AIN2 | I | ADC Analog Input 2 (+IN1) CMPSSA5: inH (+IN) | U10 | U10 | U10 |
ADC2_AIN3 | I | ADC Analog Input 3 (-IN1) CMPSSA5: inL (-IN) | T9 | T9 | T9 |
ADC2_AIN4 | I | ADC Analog Input 4 (+IN2) CMPSSB4: inH/inL (+IN/-IN) | V9 | V9 | V9 |
ADC2_AIN5 | I | ADC Analog Input 5 (-IN2) CMPSSB5: inH/inL (+IN/-IN) | T8 | T8 | T8 |