ZHCSTN3B October 2023 – March 2024 AM263P4 , AM263P4-Q1
ADVANCE INFORMATION
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ZCZ C PIN [4] | ZCZ S PIN [4] | ZCZ F PIN [4] |
---|---|---|---|---|---|
UART1_CTSn | I | UART Clear to Send (active low) | G4 | G4 | G4 |
UART1_DCDn | I | UART Data Carrier Detect (Active Low) | J4, N1 | J4, N1 | N1 |
UART1_DSRn | I | UART Data Set Ready (Active Low) | V17 | ||
UART1_DTRn | O | UART Data Terminal Ready (Active Low) | K1, K3 | K1, K3 | K1 |
UART1_RIn | I | UART Ring Indicator | K4, N4 | K4, N4 | N4 |
UART1_RTSn | O | UART Request to Send (active low) | B12, J2 | B12, J2 | B12, J2 |
UART1_RXD | I | UART Receive Data | A9, L3 | A9, L3 | A9, L3 |
UART1_TXD | O | UART Transmit Data | B9, M3 | B9, M3 | B9, M3 |