ZHCSTN3B October 2023 – March 2024 AM263P4 , AM263P4-Q1
ADVANCE INFORMATION
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ZCZ C PIN [4] | ZCZ S PIN [4] | ZCZ F PIN [4] |
---|---|---|---|---|---|
ADC1_AIN0 | I | ADC Analog Input 0 (+IN0) CMPSSA2: inH (+IN) | T11 | T11 | T11 |
ADC1_AIN1 | I | ADC Analog Input 1 (-IN0) CMPSSA2: inL (-IN) | U11 | U11 | U11 |
ADC1_AIN2 | I | ADC Analog Input 2 (+IN1) CMPSSA3: inH (+IN) | T12 | T12 | T12 |
ADC1_AIN3 | I | ADC Analog Input 3 (-IN1) CMPSSA3: inL (-IN) | V12 | V12 | V12 |
ADC1_AIN4 | I | ADC Analog Input 4 (+IN2) CMPSSB2: inH/inL (+IN/-IN) | U12 | U12 | U12 |
ADC1_AIN5 | I | ADC Analog Input 5 (-IN2) CMPSSB3: inH/inL (+IN/-IN) | R12 | R12 | R12 |