ZHCSTN3B October 2023 – March 2024 AM263P4 , AM263P4-Q1
ADVANCE INFORMATION
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ZCZ C PIN [4] | ZCZ S PIN [4] | ZCZ F PIN [4] |
---|---|---|---|---|---|
UART4_CTSn | I | UART Clear to Send (active low) | A14 | A14 | A14 |
UART4_RTSn | O | UART Request to Send (active low) | B14 | B14 | B14 |
UART4_RXD | I | UART Receive Data | A10, D11, H2 | A10, D11, H2 | A10, D11, H2 |
UART4_TXD | O | UART Transmit Data | C12, C9, G3 | C12, C9, G3 | C12, C9, G3 |