ZHCSTN3B October 2023 – March 2024 AM263P4 , AM263P4-Q1
ADVANCE INFORMATION
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ZCZ C PIN [4] | ZCZ S PIN [4] | ZCZ F PIN [4] |
---|---|---|---|---|---|
ADC0_AIN0 | I | ADC Analog Input 0 (+IN0) CMPSSA0: inH (+IN) | V15 | V15 | V15 |
ADC0_AIN1 | I | ADC Analog Input 1 (-IN0) CMPSSA0: inL (-IN) | U15 | U15 | U15 |
ADC0_AIN2 | I | ADC Analog Input 2 (+IN1) CMPSSA1: inH (+IN) | T14 | T14 | T14 |
ADC0_AIN3 | I | ADC Analog Input 3 (-IN1) CMPSSA1: inL (-IN) | U14 | U14 | U14 |
ADC0_AIN4 | I | ADC Analog Input 4 (+IN2) CMPSSB0: inH/inL (+IN/-IN) | U13 | U13 | U13 |
ADC0_AIN5 | I | ADC Analog Input 5 (-IN2) CMPSSB1: inH/inL (+IN/-IN) | R14 | R14 | R14 |