ZHCSTN3B October 2023 – March 2024 AM263P4 , AM263P4-Q1
ADVANCE INFORMATION
PARAMETER | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|
PORz IO | |||||||
VIH | High-Level Input Voltage | 1.35 | V | ||||
VIL | Low-Level Input Voltage | 0.5 | V | ||||
VHYS | Hysteresis Voltage at an Input | 0.070 | V | ||||
IL | Input Leakage Current | –2 | 2 | μA | |||
Warm Reset IO | |||||||
VIH | High-Level Input Voltage | 2 | V | ||||
VIL | Low-Level Input Voltage | 0.8 | V | ||||
VHYS | Hysteresis Voltage at an Input | 0.347 | V | ||||
VOL | Low Level Output Voltage, Driver Enabled : IOL = 6mA | 0.45 | V | ||||
IL | Input Leakage Current, Receiver Disabled, Pull Disabled | –57 | μA | ||||
TCK IO | |||||||
VIH | High-Level Input Voltage | 2.15 | V | ||||
VIL | Low-Level Input Voltage | 0.55 | V | ||||
VHYS | Hysteresis Voltage at an Input | 0.4 | V | ||||
IL | Input Leakage Current, Receiver Disabled, Pull Disabled | –3.9 | 8.9 | 17.2 | μA | ||
Input Leakage Current, Receiver Disabled, Pullup Enabled | 106.9 | 128.2 | μA | ||||
Input Leakage Current, Receiver Disabled, Pulldown Enabled | 100.3 | 130.3 | μA | ||||
I2C OD IOs | |||||||
VIH | High-Level Input Voltage | 2 | V | ||||
VIL | Low-Level Input Voltage | 0.8 | V | ||||
VHYS | Hysteresis Voltage at an Input | 0.165 | V | ||||
IL | Input Leakage Current, Receiver Disabled, Pull Disabled | –18 | 18 | μA | |||
VOL | Low Level Output Voltage, Driver Enabled : IOL = 3mA | 0.45 | V | ||||
All Other LVCMOS | |||||||
VIH | High- Level Input Voltage | 2 | V | ||||
VIL | Low-Level Input Voltage | 0.8 | V | ||||
VHYS | Hysteresis Voltage at an Input | 0.265 | V | ||||
VOL | Low Level Output Voltage, Driver Enabled : IOL = 6mA | 0.45 | V | ||||
VOH | High Level Output Voltage, Driver Enabled : IOH = 6mA | VDDS33(1) – 0.45 | V | ||||
IL | Input Leakage Current, Receiver Disabled, Pull Disabled | –18 | 18 | μA | |||
Input Leakage Current, Receiver Disabled, Pullup Enabled | –243 | –100 | –19 | μA | |||
Input Leakage Current, Receiver Disabled, Pulldown Enabled | 51 | 100 | 210 | μA |