SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
The status of clock and data lanes is available in the read only CSI_TX_IF_DPHY_STATUS register. The clock lane fields show the condition of the ppi_tx_ulps_active_not_cl and ppi_stopstate_cl PPI inputs. The data lane fields show the ppi_ulps_active_not_dl* and ppi_stopstate_dl* PPI inputs.
All the status signals are based on the active enabled lane configuration.
The DPHY_TX can signal error conditions for each lane for contention in low power transitions and signal errors at the start of high speed transitions, using the CSI_TX_IF_DPHY_IRQ register. The signals can be used to generate an error interrupt event if the relevant bits are set in the CSI_TX_IF_DPHY_IRQ_MASK register. The flag can be cleared by writing to the CSI_TX_IF_DPHY_IRQ register.