SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
The Peripheral Virtualization Unit, PVU, module provides TLBs, translation look-aside buffers, for a static virtual address translation on a CBA VBUSM bus. This is in contrast to a dynamic translation TLB that works with an MMU, such as the Arm® processor SMMU. The module acts as a VBUSM retiming bridge that also performs the address translation. Each of the TLBs has its own set of private entries. It is a static translation because all the entries must be programmed by software and there is no hardware to fetch new translation entries when a transaction does not match any of the provided entries.
The entire PVU can be enabled or disabled via the PVU_ENABLE register.