SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Initiator | MMR Base Address | Channel Count | QOS Capable | Virtual Id Capable | Order ID Capable | Transaction Priority Capable | Address Type Capable | Asel Capable |
---|---|---|---|---|---|---|---|---|
R5FSS2_CPU0_RMST | 0x45DA9000 | 1 | No | Yes | Yes | Yes | Yes | Yes |
R5FSS2_CPU0_WMST | 0x45DA9400 | 1 | No | Yes | Yes | Yes | Yes | Yes |
R5FSS2_CPU1_RMST | 0x45DA9800 | 1 | No | Yes | Yes | Yes | Yes | Yes |
R5FSS2_CPU1_WMST | 0x45DA9C00 | 1 | No | Yes | Yes | Yes | Yes | Yes |
R5FSS2_PBDG_RMST0 | 0x45DCB000 | 1 | No | Yes | Yes | Yes | Yes | Yes |
R5FSS2_PBDG_WMST0 | 0x45DCB400 | 1 | No | Yes | Yes | Yes | Yes | Yes |
R5FSS2_PBDG_RMST1 | 0x45DCB800 | 1 | No | Yes | Yes | Yes | Yes | Yes |
R5FSS2_PBDG_WMST1 | 0x45DCBC00 | 1 | No | Yes | Yes | Yes | Yes | Yes |