SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Each eCAP capture event comes from a dedicated external pin which can optionally be configured as an asymmetrical PWM output.
The eCAP module timebases can be synchronized using sync input signals. The eCAP module synchronization signals are connected in a daisy-chain fashion allowing each eCAP to be synchronized to the previous instance in the chain. Additionally, eCAP0 can be hardware synchronized to the ePWM5 as shown in the synchronization detail below.