SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Each interrupt masked status register (INTA_STATUSM_j) is accompanied by a single pending bit which indicates if any enabled interrupt source within the corresponding interrupt status register is currently asserted. These pending bits from the interrupt masked status registers are collectively output from the INTR_AGGR as the VINTR_PEND bus. The interrupt status outputs will always be updated to reflect the current values of the INTA_STATUSM_j register. This is accomplished by triggering output updates on write operations to the internal RAM that holds the current raw status and enable masks.