SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Figure 12-74 shows the Read Data Capture Logic in the OSPI module.
The PHY module includes a DLL which allows adjustment of the sampling edge with respect to the incoming data to achieve maximum frequency. There are three sources for the sampling signal:
The loopback mode (only for Quad flash devices) can work in two cases. The first one is when OSPI_CONFIG_REG[2] SEL_CLK_PHASE_FLD=0. When SEL_CLK_PHASE_FLD=1 there aren’t enough clock falling edges for the register pipeline to catch the last data driven, thus causing a functional failure. Additionally, since the capture edge is falling edge, it gives a full cycle input path only in SPI mode 0, that is when SEL_CLK_POL_FLD=0 and SEL_CLK_PHASE_FLD=0. Thus SPI mode 0 is the first of two modes that support high MHz operation (greater than 50 MHz). The second mode is when SEL_CLK_PHASE_FLD=1 and SEL_CLK_PHASE_FLD=1 (SPI mode 3). In this case the missing clock falling edge is compensated inside the OSPI controller when using the incorporated PHY module by inverting the loopback clock.
The loopback mode is enabled by writing 0x0 to OSPI_RD_DATA_CAPTURE_REG[0] BYPASS_FLD. The taps are selected by programming OSPI_RD_DATA_CAPTURE_REG[4-1] DELAY_FLD field. The taps delay the read data capturing logic by the programmed number of OSPI_RCLK cycles.