SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Figure 12-285 shows the flow of DIT-/TDM- mode transmit interrupt events servicing for the MCASP module.
These registers are for MCASP receive interrupt events servicing: MCASP_RSTAT, MCASP_RBUFn, MCASP_RFMT (n = 0 to 15).
Table 12-322 lists the subprocess call summary for receive interrupt events servicing.
Subprocess Name | Cross-Reference |
---|---|
MCASP receive error handling | Figure 12-287 |
Start of frame handling | Section 12.5.2.3.13.2, Receive Data Ready Event and Interrupt |