The CSI_RX module features listed below are not supported by the integration on this
device:
- Line Count Error Interrupt (Streams 1-3)
- Frame Mismatch Error Interrupt (Streams 1-3)
- Frame Count Error Interrupt (Streams 1-3)
- FCC Stop Interrupt (Streams 1-3)
- FCC Start Interrupt (Streams 1-3)
- Line/Byte Interrupt (Streams 1-3)
- Timer / Timer Interrupt (Streams 1-3)