SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Each step can be configured, via the respective ADC_CONFIG_j register, to compare the value of ADC data to high and low limits programmed in the ADC_RANGE register. The out-of-range interrupt is generated if the value of ADC data is greater than the value of HIRANGE or less than the value of LOWRANGE. Refer to the ADC_RANGE register field descriptions for information related to setting the high and low limits that trigger an out-of-range interrupt.