SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Pass by value Tx Queues are used for direct Transfer Request submission on Tx channels which are configured for 3rd party pass by value mode. Entries on a pass by value Tx Queue include the entire Transfer Request message and optional protocol specific information. Pass by value queues are only supported by the Ring Accelerator.