ZHCSI27C April 2018 – October 2021 LM5036
PRODUCTION DATA
The LM5036 device is a highly integrated half-bridge PWM controller that contains all the features necessary for implementing the half-bridge topology power converters using voltage-mode control with input voltage feed-forward. The device targets isolated DC-DC converter applications with input voltage of up to 100 VDC.