ZHCSI27C April 2018 – October 2021 LM5036
PRODUCTION DATA
While LM5036 device is optimized for half-bridge applications, it can also be used for full-bridge applications. External gate drivers are needed to support an additional pair of FETs in full-bridge configuration. In addition, a DC-blocking capacitor is required to ensure voltage-second balance of the main transformer with the voltage-mode control of LM5036 device. Only one phase current information is needed for current protection in the full-bridge applications.