ZHCSI27C April 2018 – October 2021 LM5036
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
START-UP REGULATOR | ||||||
VCC | VCC voltage | ICC = 10 mA | 7.5 | 7.8 | 8.1 | V |
ICC (Lim) | Vcc current limit | VCC = 6 V, VIN = 20 V | 69 | 81 | 94 | mA |
ICC(ext) | Vcc supply current | Supply current into Vcc from an externally applied source. VCC = 9 V, FB_AUX = 0 V | 6.6 | 9 | 11 | mA |
VCC(reg) | Vcc load regulation | ICC from 0 to 50 mA | 31 | 49 | 73 | mV |
VCC(UV) | Vcc undervoltage threshold | Positive going Vcc | 7.4 | 7.7 | 8.0 | V |
Negative going Vcc | 6.1 | 6.3 | 6.7 | V | ||
VIN shutdown current | VIN = 20 V, VUVLO = 0 V, RON = 100 kΩ | 276 | 580 | 670 | µA | |
VIN = 100 V, VUVLO = 0 V, RON = 100 kΩ | 299 | 600 | 717 | µA | ||
VIN start-up regulator leakage | VCC = 9 V, applied externally, FB_AUX > 2 V, SS = 0 V, RON = 100 kΩ | 180 | 234 | 304 | µA | |
VOLTAGE REFERENCE REGULATOR (REF PIN) | ||||||
VREF | REF voltage | IREF = 0 mA | 4.85 | 5 | 5.15 | V |
VREF(REG) | REF load regulation | IREF = 0 to 25 mA | 24 | 37 | 57 | mV |
IREF(LIM) | REF current limit | VREF = 4.5 V, VIN = 20 V | 28 | 39 | 47 | mA |
VREF(UV) | REF undervoltage threshold | Positive going VREF | 4.3 | 4.5 | 4.7 | V |
Hysteresis | 0.16 | 0.26 | 0.37 | V | ||
UNDERVOLTAGE LOCK OUT AND SHUTDOWN (UVLO PIN) | ||||||
VUVLO | UVLO threshold | 1.205 | 1.25 | 1.305 | V | |
IUVLO | UVLO Hysteresis current | 15 | 20 | 24 | µA | |
VSD | Internal startup regulator enable threshold | SS = 0 V, FB_AUX = 2.5 V | 0.34 | 0.38 | 0.41 | V |
Hysteresis | 90 | 135 | 175 | mV | ||
OVER-VOLTAGE/LATCH (ON_OFF PIN) | ||||||
VON_OFF | ON_OFF threshold | 1.18 | 1.25 | 1.32 | V | |
IOVL | ON_OFF hysteresis current | 40 | 50 | 60 | µA | |
SOFT-START (SS PIN, SSSR PIN) | ||||||
ISS | SS charge current | SS = 0 V | 17 | 20 | 24 | µA |
VSSSecEn | SS threshold to enable SSSR charge current | ICOMP < 800 µA | 1.93 | 2.06 | 2.2 | V |
SS output low voltage | Sinking 100 µA | 30 | 48 | 57 | mV | |
SS threshold to disable switching | 865 | 1000 | 1198 | mV | ||
ISSSR | SSSR charge current | SS > 2 V, ICOMP < 800 µA | 17 | 20 | 24 | µA |
SSSR output low voltage | Sinking 100 µA | 30 | 38.7 | 49 | mV | |
VSSREn | SSSR threshold to enable SR freewheeling pulse | 0.65 | 1.17 | 1.67 | V | |
CURRENT SENSE (CS_POS, CS_NEG, and CS_SET PIN) | ||||||
VLIM | Current limit setting voltage | 0.72 | 0.75 | 0.77 | V | |
Ratio of internal negative to positive current limit threshold | 0.3 | 0.58 | 0.9 | |||
tCSLSG | CS to gate driver output delay | 60 | 85 | 122 | ns | |
tCSBLK | CS leading-edge blanking | 33 | 53 | 76 | ns | |
KCBC1(1) | VLIM x (K2a X K10b - K10a) | At CBC trip threshold | 7.28 | 7.51 | 7.81 | V |
VCSOffset(1) | VCS_POS - VCS_NEG | At CBC trip threshold | -0.63 | -0.02 | 0.32 | mV |
IBiasOffset(1) | IBiasPOS - IBiasNEG | At CBC trip threshold | -0.67 | 0.02 | 0.29 | µA |
ISLOPE | Peak value of current source for slope compensation | 36 | µA | |||
REVERSE CURRENT PROTECTION | ||||||
N | Number of switching periods to reset negative over-current event counter | 4 | ||||
SR_CTR_TH | SSSR threshold to reset SSSR cap clamp event counter | 4.8 | 4.94 | 5.1 | V | |
HICCUP MODE (RES PIN) | ||||||
RRES | RES pulldown resistance | Termination of hiccup timer | 24 | 36 | 55 | Ω |
VRESTh1 | RES hiccup threshold | 0.90 | 1 | 1.04 | V | |
VRESTh3 | RES upper counter threshold | 3.91 | 4 | 4.07 | V | |
VRESTh2 | RES lower counter threshold | 1.95 | 2 | 2.04 | V | |
IRES-SRC1 | Charge current source1 | VRES < 1 V, CBC active | 12 | 15 | 18 | µA |
IRES-SRC2 | Charge current source2 | 1 V < VRES< 4 V | 25 | 30 | 36 | µA |
IRES-DIS1 | Discharge current source1 | CBC not active | 3.2 | 5 | 5.5 | µA |
IRES-DIS2 | Discharge current source2 | 2 V < VRES < 4 V | 2.5 | 5 | 7.5 | µA |
HICCUP MODE BLANKING | ||||||
VHC_BLK_TH | SSSR threshold to disable the hiccup blanking | 5.26 | 5.5 | 5.66 | V | |
VOLTAGE FEED-FORWARD (RAMP PIN) | ||||||
RAMP sink impednace (clocked) | 3.9 | 6.0 | 9.1 | Ω | ||
OSCILLATOR (RT PIN) | ||||||
fSW1 | Frequency (half oscillator frequency) | RT = 25 kΩ | 185 | 200 | 215 | kHz |
fSW2 | Frequency (half oscillator frequency) | RT = 10 kΩ | 420 | 480 | 540 | kHz |
VRTReg | DC level | 1.85 | 2 | 2.06 | V | |
VRTSync | RT sync threshold | 2.8 | 3 | 3.3 | V | |
SYNCHRONOUS RECTIFIER TIMING CONTROL (RD1 and RD2 PINS) | ||||||
t1 | SR trailing edge delay SR turn-off to primary switch turn-on | RD1 = 20 kΩ | 94 | 123 | 157 | ns |
RD1 = 100 kΩ | 213 | 278 | 350 | ns | ||
t2 | SR leading edge delay primary switch turn-off to SR turn-on | RD2 = 20 kΩ | 60 | 79 | 102 | ns |
RD2 = 100 kΩ | 188 | 250 | 315 | ns | ||
tclk | Pulse width of the clock | 47 | 65 | 87 | ns | |
COMP PIN | ||||||
IPWM-OS | COMP current to RAMP offset | RAMP = 0 V | 596 | 800 | 1063 | µA |
VSS-OS | SS to RAMP offset | RAMP = 0 V | 0.86 | 1 | 1.15 | V |
COMP current to RAMP gain | delta RAMP/delta ICOMP | 1895 | 2400 | 2936 | Ω | |
SS to RAMP gain | delta SS/delta RAMP | 0.574 | 0.646 | 0.74 | ||
ICOSsrEn | COMP current for SSSR charge curent enable | SS > 2 V | 600 | 750 | 900 | µA |
COMP to gate driver output delay | 100 | 120 | 150 | ns | ||
Minimum duty cycle | ICOMP = 1 mA | 0 | % | |||
BOOST (BST PIN) | ||||||
VBST(UV) | BST under-voltage threshold | VBST - VSW rising | 3.2 | 4.137 | 5.6 | V |
Hysteresis | 0.37 | 0.481 | 0.65 | V | ||
LSG, HSG GATE DRIVERS | ||||||
VOL_PRI | Low-state output voltage | IHSG/LSG = 100 mA | 0.1 | 0.3 | 0.41 | V |
VOH_PRI | High-state output voltage | IHSG/LSG = 100 mA, VOHL_PRI = VCC - VLSG, VOHH_PRI = VBST - VHSG | 0 | 0.38 | 1 | V |
Rise Time | C-load =1000 pF | 2 | 8 | 12 | ns | |
Fall Time | C-load =1000 pF | 2 | 10 | 14 | ns | |
ISO_PRI | Peak Source Current | VHSG/LSG = 0V | 1 | A | ||
ISI_PRI | Peak Sink Current | VHSG/LSG = VCC | 2 | A | ||
SR1, SR2 GATE DRIVERS | ||||||
VOL_SR | Low-state output voltage | ISR1/SR2 = 10 mA | 0.12 | V | ||
VOH_SR | High-state output voltage | ISR1/SR2 = 10 mA, VOH_SR = VREF - VSR | 0.313 | V | ||
Rise Time | C-load = 1000 pF | 25 | 45 | 65 | ns | |
Fall Time | C-load = 1000 pF | 4 | 10 | 16 | ns | |
ISO_SR | Peak Source Current | VSR = 0 V | 0.05 | 0.09 | 0.14 | A |
ISI_SR | Peak Sink Current | VSR = VREF | 0.1 | 0.2 | 0.4 | A |
HALF BRIDGE THERMAL SHUTDOWN | ||||||
TSD | Thermal Shutdown Temp | 150 | °C | |||
Thermal Shutdown Hysteresis | 25 | °C | ||||
AUX SUPPLY SWITCH CHARACTERISTICS | ||||||
Buck Switch RDS(ON) | ITEST= 60 mA | 3.0 | 5.2 | 7.5 | Ω | |
Synchronous Switch RDS(ON) | ITEST= 60 mA | 1.2 | 2.8 | 4.5 | Ω | |
AUX SUPPLY UNDERVOLTAGE LOCKOUT | ||||||
VBST_AUX(UV) | BST_AUX undervoltage threshold | VBST_AUX - VSW_AUX rising | 3.5 | 5.0 | 6.5 | V |
VAUX_UVLO | AUX supply UVLO input voltage rising threshold | 12.2 | 15 | 16.0 | V | |
AUX supply UVLO input voltage falling threshold | 7.9 | 11.2 | 12.7 | V | ||
AUX SUPPLY REGULATION | ||||||
VAUX-OFF | OFF-State AUX Voltage Regulation Level | 1.26 | 1.4 | 1.53 | V | |
VAUX-ON | ON-State AUX Voltage Regulation Level | 0.95 | 1 | 1.04 | V | |
AUX SUPPLY CURRENT LIMIT | ||||||
IAUX(LIM) | AUX Supply Current Limit Threshold | 150 | 200 | 250 | mA | |
tCSBLKA | Current limit comparator blanking period measured from start of tON period (1) | 50 | ns | |||
tAUX(LIM) | Delay from Comparator Threshold to upper MOSFET turn-OFF (1) | 116 | ns | |||
τAuxSns | Aux Current Limit Parasitic Filter time constant (1) | 41 | ns | |||
AUX SUPPLY THERMAL SHUTDOWN | ||||||
TSD_AUX | AUX Supply Thermal Shutdown Temp | 160 | °C | |||
AUX Supply Thermal Shutdown Hysteresis | 28 | °C |