ZHCSI27C April 2018 – October 2021 LM5036
PRODUCTION DATA
For applications where the pre-biased startup is not required, the level-shift detection circuit described in the Section 7.3.9 section is not necessary. Without the level-shift detection circuit, the reference voltage on the secondary side would be released as soon as the secondary bias is established. The external VCC bias supply can be derived from the integrated auxiliary supply or an auxiliary winding of the main transformer.