ZHCSI27C April 2018 – October 2021 LM5036
PRODUCTION DATA
In some application scenarios such as high output capacitance and/or heavy load, there can be excessive inrush current during the start-up process. This would trigger CBC current limit which in turn activates the hiccup mode operation, thereby causing the converter to keep attempting to restart. In LM5036 device, a hiccup mode blanking circuitry is implemented to disable the hiccup mode operation during the start-up. The hiccup capacitor is clamped to ground until the SSSR capacitor voltage rises above the hiccup blank threshold VHC_BLK_TH (5.5-V typical).