ZHCSI27C April 2018 – October 2021 LM5036
PRODUCTION DATA
The output capacitor value (CAUX1), needed to achieve our target output ripple amplitude (ΔVAUX1Cap = 25-mV), may be calculated using Equation 94.Highest ripple voltage will be observed if all the Aux current is drawn from VAUX2 (IAUX2=IAUX(max)). In this case a capacitor value of 1.1-µF is required to limit capacitive ripple voltage amplitude to 25-mV. A standard 1-µF, 25-V capacitor is selected for this design.