ZHCSI27C April 2018 – October 2021 LM5036
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN to GND | -0.3 | 105 | V | |
SW/SW_AUX to GND | -5 | 105 | V | |
BST TO SW, BST_AUX TO SW_AUX | -0.3 | 16 | V | |
HSG to SW | -0.3 | 16 | V | |
LSG to GND | -0.3 | 16 | V | |
SR1/SR2 to GND | -0.3 | 5 | V | |
VCC to GND | -0.3 | 16 | V | |
RT, UVLO, ON/OFF, RON, RAMP, RES, FB_AUX, CS_POS, CS_NEG, CS_SET to GND | -0.3 | 5 | V | |
COMP to GND | -0.3 | V | ||
COMP Input Current | 10 | mA | ||
Junction Temperature | 150 | °C | ||
Storage Temperature, Tstg | -55 | 150 | °C |