ZHCSI27C April 2018 – October 2021 LM5036
PRODUCTION DATA
The power converter controlled by LM5036 device can have considerable current level. Care should be taken that components with the correct current rating are chosen. This includes magnetic components, power MOSFETS and diodes, connectors and wire sizes. Input and output capacitors should have the correct ripple current rating.
The recommended maximum input voltage for the VIN pin of LM5036 device is 100-V. The recommended voltage for the VCC pin is between 8.5-V and 14-V. Both VCC pin and REF pin must be locally decoupled with a ceramic capacitor. The recommended range of values is 0.47-µF to 10-µF for VCC pin, and 0.1-µF to 10-µF for REF pin. To reduce the power consumption of the internal VCC regulator, an external bias supply can be connected to VCC pin through a diode.