4 修订历史记录
Changes from E Revision (January 2019) to F Revision
- Modified functions for TP4-TP31 Go
- Corrected DLP650LNIR Bus A Pixel Mapping Go
- Corrected DLP650LNIR Bus B Pixel Mapping Go
- Removed ECP2M calibration feedback pins Go
- Removed ECP2M DLPA200 Init Status pin Go
- Removed ECP2M DMD Init Status pin Go
- Adjusted pinouts of DMD OK Status bits Go
- Removed the ECP2_M TP20 referring to AA18 instead Go
Changes from D Revision (December 2018) to E Revision
- Changed ARST description that was incorrectly described in DLPS024 Revision D.Go
Changes from C Revision (December 2015) to D Revision
- 将 DLP650LNIR 新增至支持的 DMD(多个)Go
- 将输入数据时钟速率更改为仅 400MHzGo
- 更新了 应用 列表,以反映最新市场Go
- 更改了简化图表,以包括新的 DLP650LNIRGo
- Changed pin DDC_SPARE_0 to LOAD4Go
- Removed 200MHz - new revision tested at 400MHz only Go
- Re-organization of Detailed Description for flow, clarity, and readabilityGo
- Added DLP650LNIR functional block diagram Go
- Updated DLP7000 functional block diagram (no technical changes)Go
- Updated DLP9500 functional block diagram (no technical changes)Go
- Added new DLP650LNIR DMD Characteristics to Table 2Go
- Added DLP650LNIR DMD to Row Addressing and Table 11Go
- Re-worded the Block Operations section for clarity. Go
- Added new DLP650LNIR DMD CharacteristicsGo
- Added/edited LOAD4 sections, enabled by DLPR410AGo
- Removed reference to 200 MHz input data clock.Go
- Added the DLP650LNIR and its block load time to Table 16Go
- Added Table 17Go
- Combined Application Example Diagrams to encompass all DLPC410 supported DMDs Go
- Added DLP650LNIR to Detailed Design procedure section Go
- Added Figure 25 - DLP650LNIR window transmittance Go
- Changed "Generate Data" to "Present Data to DLPC410" Go
- Changed "DLPC410 DMD data signals" to "LVDS data bus differential pairs"Go
- 移除了对 TI 器件型号 2510440-001 的引用。Go
- 删除了 Discovery 芯片组数据表,添加了 DLP650LNIR 数据表,更正了其他器件名称Go
Changes from B Revision (June 2013) to C Revision
- Added ESD 额定值表,特性 描述 部分、器件功能模式、应用和实施部分、电源建议部分、布局部分、器件和文档支持部分以及机械、封装和可订购信息部分Go
- 删除了对 Discovery 4100 的引用,通篇删除了 DLPR4101Go
- Added DLP7000UV 和 DLP9500UV 至 特性 和说明部分的文本Go
- Added note - Xlilinx System Monitor analog supply & ground - "must be connected to ground" (AVDD_0 & AVSS_0)Go
- Changed "DAD A" descriptions to "DLPA200 number 1" and "DAD B" descriptions to "DLPA200 number 2"Go
- Reversed DDC_Bnn_VR pairs pullups / pulldowns (for nn =12, 15, and 16))Go
- Changed Pin # C22 name from DDC_B11_VRP (duplicate) to DDC_B15_VRP Go
- Added "Not used" to description for DMD_B_RESET and DMD_B_SCPENGo
- Added TP14 and TP17 note - Xilinx Temperature Diode Go
- Added "in Reference Design" to ECP2 Mictor pin notesGo
- Changed ECP2 pin description from "Not Defined" to "Not Used" Go
- Added ECP2_M_TP[3:29] descriptions and active stateGo
- Deleted duplicate pin numbers M13 and M14 Go
- Changed Description from "DMD Power" to "DMD Power Good indicator" Go
- Changed duplicate pin name from RSVD_0 to RSVD_1Go
- Updated pin description for SCPDI and SCPDO Go
- Changed STEPVCC to connect to ground, active "Hi" to "-", and clock to "-" Go
- Changed Description from "JTAG Data Clock" to "JTAG Data" Go
- Changed pin names for VCCO_n_n pins to list each pin separatelyGo
- Added note about Xilinx System Monitor differential pins (VN_0 & VP_0) and reference voltage (VREFN_0 & VREFP_0)Go
- Changed Description from "DMD Reset Watchdog" to "DMD Mirror Clocking Pulse Watchdog" Go
- Deleted duplicate pin numbers in "UNUSED" pin listGo
- Updated the functional block diagramsGo
- Moved DLP7000 / DLP7000UV and DLP9500 / DLP9500UV Example Block Diagrams from Functional Block Diagram section to Typical Application Section Go
- Deleted the "Step DMD SRAM Memory Voltage" and "Load 4" Enhanced Functionality (with DLPR4101 PROM only)" sectionsGo
- Updated the embedded example block diagramsGo
- Added DLP7000UV and DLP9500UV well suited for direct imaging lithography, 3D printing, and UV applications Go
- Added Debugging Guidelines sectionGo
- Changed maximum differential trace length from 100 to 150 matching Table 13.Go
- Added DLP7000UV 和 DLP9500UV 相关文档Go
Changes from A Revision (September 2012) to B Revision
- Changed 特性“1 位二进制模式速率高达 32kHz”至“1 位二进制模式速率高达 32kHz(与 DLPR4101 搭配使用时高达 48kHz)”Go
- Added Section "Load 4" Enhanced Functionality (with DLPR4101 PROM only)Go
- Added DLPR4101 至 DLPR410Go
Changes from * Revision (August 2012) to A Revision