ZHCSA85F August 2012 – February 2019 DLPC410
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCCINT | 1-V Supply voltage, core logic | 0.95 | 1.00 | 1.05 | V | |
VCCO | 2.5-V Supply voltage, I/O | 1.14 | 2.50 | 3.45 | V | |
VCCAUX | 2.5-V Supply voltage, I/O | 2.375 | 2.500 | 2.625 | V | |
VI | Input voltage | 2.5-V CMOS | 0 | VCCO | V | |
2.5-V LVDS | 0.3 | 2.2 | ||||
VO | Output voltage | 2.5-V CMOS | 0 | VCCO | V | |
2.5-V LVDS | 0.825 | 1.675 | ||||
TJ | Operating junction temperature(1) | 0 | 125 | °C | ||
PD | Continuous total power dissipation | 2.7 | 2.8 | W |