ZHCSA85F August 2012 – February 2019 DLPC410
PRODUCTION DATA.
The Block Mode signals define the type of block operation the user would like to take place. The allowed operations which can be requested are defined in Table 14. These signals work along side the RST2BLK and the Block Address signals to provide the gamut of Block Operations that enable DMD mirrors to update to their next used desired state. These signals should be setup synchronously with the start of a row cycle.