ZHCSA85F August 2012 – February 2019 DLPC410
PRODUCTION DATA.
During DMD initialization, the DLPC410 output DMD_A_SCPEN (pin AB14) signal will assert indicating that the DLPC410 is ready to communicate to the DMD. Signaling can be seen on SCPCLK (pin AB15), SCPDO (pin AA15 - SCP output from the DLPC410) and SCPDI (pin AA15 - SCP input to the DLPC410) lines. Be sure that the direction of the SCP input and output signals are connected correctly.