DP83849I

正在供货

支持灵活端口开关、具有工业级温度范围的双端口 10/100Mbps 以太网 PHY 收发器

产品详情

Datarate (Mbps) 10/100 Interface type MII, RMII, SNI Number of ports Dual Rating Catalog Features Cable diagnostics, Flex port, JTAG1149.1 Supply voltage (V) 3.3 I/O supply voltage (typ) (V) 3.3 Operating temperature range (°C) -40 to 85 Number of LEDs 6 ESD HBM (kV) 4
Datarate (Mbps) 10/100 Interface type MII, RMII, SNI Number of ports Dual Rating Catalog Features Cable diagnostics, Flex port, JTAG1149.1 Supply voltage (V) 3.3 I/O supply voltage (typ) (V) 3.3 Operating temperature range (°C) -40 to 85 Number of LEDs 6 ESD HBM (kV) 4
TQFP (PFC) 80 196 mm² 14 x 14
  • Low-power 3.3-V, 0.18-µm CMOS Technology
  • Low power Consumption <600 mW Typical
  • 3.3-V MAC Interface
  • Auto-MDIX for 10/100 Mb/s
  • Energy Detection Mode
  • Flexible MII Port Assignment
  • Dynamic Integrity Utility
  • Dynamic Link Quality Monitoring
  • TDR based Cable Diagnostic and Cable Length
    Detection
  • Optimized Latency for Real-Time Ethernet
    Operation
  • Reference Clock Out
  • RMII Rev. 1.2 Interface (Configurable)
  • SNI Interface (Configurable)
  • MII Serial Management Interface (MDC and MDIO)
  • IEEE 802.3u MII
  • IEEE 802.3u Auto-Negotiation and Parallel
    Detection
  • IEEE 802.3u ENDEC, 10BASE-T Transceivers and
    Filters
  • IEEE 802.3u PCS, 100BASE-TX Transceivers and
    Filters
  • IEEE 1149.1 JTAG
  • Integrated ANSI X3.263 Compliant TP-PMD
    Physical Sub-layer with Adaptive Equalization and
    Baseline Wander Compensation
  • Programmable LED Support for Link, 10/100 Mb/s
    Mode, Activity, Duplex and Collision Detect
  • Single Register Access for Complete PHY Status
  • 10/100 Mb/s Packet BIST (Built-In Self Test)
  • 80-pin TQFP Package (12-mm × 12-mm)
  • Low-power 3.3-V, 0.18-µm CMOS Technology
  • Low power Consumption <600 mW Typical
  • 3.3-V MAC Interface
  • Auto-MDIX for 10/100 Mb/s
  • Energy Detection Mode
  • Flexible MII Port Assignment
  • Dynamic Integrity Utility
  • Dynamic Link Quality Monitoring
  • TDR based Cable Diagnostic and Cable Length
    Detection
  • Optimized Latency for Real-Time Ethernet
    Operation
  • Reference Clock Out
  • RMII Rev. 1.2 Interface (Configurable)
  • SNI Interface (Configurable)
  • MII Serial Management Interface (MDC and MDIO)
  • IEEE 802.3u MII
  • IEEE 802.3u Auto-Negotiation and Parallel
    Detection
  • IEEE 802.3u ENDEC, 10BASE-T Transceivers and
    Filters
  • IEEE 802.3u PCS, 100BASE-TX Transceivers and
    Filters
  • IEEE 1149.1 JTAG
  • Integrated ANSI X3.263 Compliant TP-PMD
    Physical Sub-layer with Adaptive Equalization and
    Baseline Wander Compensation
  • Programmable LED Support for Link, 10/100 Mb/s
    Mode, Activity, Duplex and Collision Detect
  • Single Register Access for Complete PHY Status
  • 10/100 Mb/s Packet BIST (Built-In Self Test)
  • 80-pin TQFP Package (12-mm × 12-mm)

The number of applications requiring Ethernet Connectivity continues to expand. Along with this increased market demand is a change in application requirements. Where single channel Ethernet used to be sufficient, many applications such as wireless remote base stations and industrial networking now require DUAL Port functionality for redundancy or system management.

The DP83849I is a highly reliable, feature rich device perfectly suited for industrial applications enabling Ethernet on the factory floor. The DP83849I features two fully independent 10/100 ports for multi-port applications. The unique port switching capability also allows the two ports to be configured to provide fully integrated range extension, media conversion, hardware based failover and port monitoring.

The DP83849I provides optimum flexibility in MPU selection by supporting both MII and RMII interfaces. In addition this device includes a powerful new diagnostics tool to ensure initial network operation and maintenance.

In addition to the TDR scheme, commonly used for detecting faults during installation, the innovative cable diagnostics provides for real time continuous monitoring of the link quality. This allows the system designer to implement a fault prediction mechanism to detect and warn of changing or deteriorating link conditions.

The DP83849I continues to build on its Ethernet expertise and leadership position by providing a powerful combination of features and flexibility, easing Ethernet implementation for the system designer.

The number of applications requiring Ethernet Connectivity continues to expand. Along with this increased market demand is a change in application requirements. Where single channel Ethernet used to be sufficient, many applications such as wireless remote base stations and industrial networking now require DUAL Port functionality for redundancy or system management.

The DP83849I is a highly reliable, feature rich device perfectly suited for industrial applications enabling Ethernet on the factory floor. The DP83849I features two fully independent 10/100 ports for multi-port applications. The unique port switching capability also allows the two ports to be configured to provide fully integrated range extension, media conversion, hardware based failover and port monitoring.

The DP83849I provides optimum flexibility in MPU selection by supporting both MII and RMII interfaces. In addition this device includes a powerful new diagnostics tool to ensure initial network operation and maintenance.

In addition to the TDR scheme, commonly used for detecting faults during installation, the innovative cable diagnostics provides for real time continuous monitoring of the link quality. This allows the system designer to implement a fault prediction mechanism to detect and warn of changing or deteriorating link conditions.

The DP83849I continues to build on its Ethernet expertise and leadership position by providing a powerful combination of features and flexibility, easing Ethernet implementation for the system designer.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
DP83849C 正在供货 具有商业级温度范围的双端口 10/100Mbps 以太网 PHY 收发器 This product includes dual 10/100M ports and operates over a commercial temperature range of 0°C to 70°C
DP83849ID 正在供货 支持光纤接口、具有工业级温度范围的双端口 10/100Mbps 以太网 PHY 收发器 This product includes dual 10/100M ports with fiber support over an industrial temperature range of -40°C to 85°C
DP83849IF 正在供货 支持光纤接口和灵活的端口开关、具有工业级温度范围的双端口 10/100Mbps 以太网 PHY 收发器 This product includes dual 10/100M ports with fiber and flex port over an industrial temperature range of -40°C to 85°C

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 16
类型 标题 下载最新的英语版本 日期
* 数据表 DP83849I PHYTER DUAL Industrial Temperature With Flexible Port Switching Dual Port 10/100 Mb/s Ethernet Physical Layer Transceiver 数据表 (Rev. F) PDF | HTML 2015年 4月 16日
应用手册 How to Pass IEEE Ethernet Compliance Tests PDF | HTML 2021年 9月 20日
应用手册 Selection and specification of crystals for Texas Instruments ethernet physical 2019年 2月 6日
应用手册 AN-1469 PHYTER® Design & Layout Guide (Rev. D) 2013年 4月 26日
应用手册 AN-1507 DP83848 and DP83849 100Mb Data Latency (Rev. B) 2013年 4月 26日
应用手册 AN-1508 DP83849 Cable Diagnostics (Rev. A) 2013年 4月 26日
应用手册 AN-1509 PhyterDual Flexible Port Switching (Rev. B) 2013年 4月 26日
应用手册 AN-1540 Power Measurement of Ethernet Physical Layer Products (Rev. B) 2013年 4月 26日
应用手册 AN-1548 PHYTER 100 Base-TX Reference Clock Jitter Tolerance (Rev. B) 2013年 4月 26日
应用手册 Reducing Radiated Emissions in Ethernet 10/100 LAN Applications (Rev. A) 2013年 4月 26日
用户指南 DP83849IVS-EVK User Guide 2012年 2月 23日
应用手册 Application Note 1469 PHYTER® Design & Layout Guide (cn) 2008年 4月 29日
应用手册 Application Note 1548 PHYTER 100 Base-TX Reference Clock Jitter Tolerance (cn) 2007年 10月 2日
应用手册 Application Note 1509 PhyterDual Flexible Port Switching (cn) 2007年 5月 11日
应用手册 Application Note 1508 DP83849 Cable Diagnostics (cn) 最新英语版本 (Rev.A) 2006年 8月 4日
应用手册 Application Note 1507 DP83848 and DP83849 100Mb Data Latency (cn) 2006年 8月 4日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DP83849IVS-EVK — PHYTER 双路工业温度 10/100 Mb/s 双端口以太网收发器 EVM

DP83849IVS Basic product evaluation and customer demo board

用户指南: PDF
TI.com 上无现货
驱动程序或库

ETHERNET-SW — 以太网 PHY Linux 驱动程序和工具

德州仪器 (TI) 以太网物理层 (PHY) 收发器的 Linux 驱动程序支持通过串行管理接口 (MDC/MDIO) 进行通信,用于配置和读取 PHY 寄存器。

USB-2-MDIO 软件支持您在调试和原型设计期间直接访问寄存器。  此工具支持所有 TI 以太网 PHY。

启用驱动程序支持

使用“make menuconfig”(也可以使用“make xconfig”或“make nconfig”)配置内核

Menuconfig 位置

//更改以下示例中的符号字段以匹配器件型号
Symbol: DP83848_PHY [=y]
Type: tristate
Prompt: (...)

用户指南: PDF
支持软件

USB-2-MDIO USB-2-MDIO Tool v1.0

The USB-2-MDIO software tool lets Texas Instruments' Ethernet PHYs access the MDIO status and device control registers.  The USB-2-MDIO tool includes a LaunchPad™ Development kit for TI's MSP430™ MCUs that is interfaced with a lightweight GUI.  The (...)

支持的产品和硬件

支持的产品和硬件

产品
以太网 PHY
DP83561-SP 具有 SEFI 监控套件的航天级 (QMLV-RHA) 10/100/1000 以太网 PHY DP83620 支持 JTAG 和光纤接口、具有工业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83630 具有较小外形尺寸的 IEEE 1588 精密时间协议 (PTP) 以太网 PHY 收发器 DP83640 IEEE 1588 精密时间协议 (PTP) 以太网 PHY 收发器 DP83815 10/100Mbps 集成 PCI 以太网媒体接入控制器和物理层 (MacPhyter) DP83816 10/100Mbps 集成 PCI 以太网媒体接入控制器和物理层 (MacPhyter-II) DP83816EX 具有扩展温度范围的 10/100Mbps 集成 PCI 以太网媒体接入控制器和物理层 (MacPhyter-II) DP83822H 具有 16kV ESD 保护、支持工作温度范围的耐用型低功耗 10/100Mbps 以太网 PHY 收发器 DP83822HF 具有光纤接口和 16kV ESD 保护、支持工作温度范围的耐用型 10/100Mbps 以太网 PHY 收发器 DP83822I 具有 16kV ESD 的低功耗耐用型 10/100Mbps 以太网 PHY 收发器 DP83822IF 支持光纤接口、具有 16kV ESD 保护的低功耗耐用型 10/100Mbps 以太网 PHY 收发器 DP83825I 具有 50MHz 时钟输出且外形尺寸超小 (3mm x 3mm) 的低功耗 10/100Mbps 以太网 PHY 收发器 DP83826E 具有 MII 接口和 ENHANCED 模式的低延迟 10/100Mbps 以太网 PHY DP83826I 具有工业温度范围、MII 接口和 ENHANCED 模式的低延迟 10/100Mbps PHY DP83843 具有光纤和 AUI 支持的 10/100Mbps 以太网 PHY 收发器 DP83846A 单端口 10/100 DsPHYTER 以太网物理层收发器 DP83847 10/100Mbps 以太网 PHY 收发器,具有可耐受 5V 电压的 I/O DP83848-EP 增强型产品 PHYTER 极端温度单端口 10/100Mb/s 以太网物理层 DP83848-HT 高温 PHYTER 单端口 10/100Mb/s PHYTER 以太网物理层 DP83848C 支持 SNI 接口和 JTAG、具有商业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848H 采用 40 引脚 QFN 封装、支持工作温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848I 支持 SNI 和 JTAG 接口、具有工业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848J 采用 40 引脚 QFN 封装且具有商业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848K 采用 40 引脚 QFN 封装且具有工业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848M 具有 25MHz 时钟输出和商业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848Q-Q1 汽车 2 级、10/100Mbps 以太网 PHY 收发器 DP83848T 具有 25MHz 时钟输出和工业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848VYB 具有 JTAG 接口的高温低功耗 10/100Mbps 以太网 PHY 收发器 DP83848YB 具有 JTAG 接口、支持工作温度范围的 10/100Mbps 以太网 PHY 收发器 DP83849C 具有商业级温度范围的双端口 10/100Mbps 以太网 PHY 收发器 DP83849I 支持灵活端口开关、具有工业级温度范围的双端口 10/100Mbps 以太网 PHY 收发器 DP83849ID 支持光纤接口、具有工业级温度范围的双端口 10/100Mbps 以太网 PHY 收发器 DP83849IF 支持光纤接口和灵活的端口开关、具有工业级温度范围的双端口 10/100Mbps 以太网 PHY 收发器 DP83865 千兆位 10/100/1000 PHYTER V 以太网物理层收发器 DP83867CR 采用小型 QFN 封装的低功耗、耐用型千兆以太网 PHY 收发器 DP83867CS 支持 SGMII 接口的低功耗、耐用型千兆位以太网 PHY 收发器 DP83867E 具有 SGMII 接口、支持工作温度范围的耐用型低延迟千兆位以太网 PHY 收发器 DP83867IR 具有工业级温度范围的耐用型千兆位以太网 PHY 收发器 DP83867IS 支持 SGMII 接口、具有工业级温度范围的耐用型千兆位以太网 PHY 收发器 DP83869HM 具有铜缆和光纤接口、支持工作温度范围的高抗扰性千兆位以太网 PHY 收发器 DP83910A CMOS 串行网络接口 (SNI) DP83TC811R-Q1 低功耗 100BASE-T1 汽车 PHYTER™ 以太网物理层收发器 DP83TC811S-Q1 具有 xMII 支持和诊断工具套件的汽车类 1 级低功耗 100BASE-T1 以太网 PHY 收发器 DP83TC812R-Q1 符合 TC-10 标准且具有 RGMII 的 100BASE-T1 汽车以太网 PHY DP83TC812S-Q1 符合 TC-10 标准且具有 RGMII 和 SGMII 的 100BASE-T1 汽车以太网 PHY DP83TC813R-Q1 汽车级低功耗、小型封装 100BASE-T1 以太网 PHY DP83TC813S-Q1 汽车级低功耗、小型封装 100BASE-T1 以太网 PHY (SGMII) DP83TC814R-Q1 不带 TC10 的低功耗 100BASE-T1 汽车以太网 PHY DP83TC814S-Q1 不带 TC10 的低功耗 100BASE-T1 汽车以太网 PHY (SGMII) DP83TD510E IEEE 802.3cg 10BASE-T1L 以太网 PHY DP83TG720R-Q1 具有 RGMII 的 1000BASE-T1 汽车以太网 PHY DP83TG720S-Q1 具有 RGMII 和 SGMII 的 1000BASE-T1 汽车类以太网 PHY TLK100 工业以太网 PHY TLK105L 具有工业级温度范围的单端口 10/100Mbps 以太网物理层收发器 TLK106 具有工业级温度范围的单端口 10/100Mbps 以太网物理层收发器 TLK106L 具有工业级温度范围的单端口 10/100Mbps 以太网物理层收发器 TLK110 工业 10/100 以太网 PHY TLK111 具有工业级温度范围的 10/100Mbps 以太网物理层收发器
硬件开发
评估板
DP83867ERGZ-S-EVM DP83867ERGZ SGMII 1000M/100M/10M 以太网物理层评估模块
开发套件
MSP-EXP430F5529LP MSP430F5529 USB LaunchPad™ 开发套件
软件
驱动程序或库
ETHERNET-SW 以太网 PHY Linux 驱动程序和工具
仿真模型

DP83849C IBIS Model

SNOM290.ZIP (15 KB) - IBIS Model
仿真模型

DP83849I BSDL Model

SNLM175.ZIP (2 KB) - BSDL Model
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
TIDA-00306 — 介质转换器 - RJ45 到光纤转换器

此参考设计详细说明了如何使用 DP83849 评估板将 10/100BASE-TX 实施到 10/100BASE-FX 介质转换器中,从而使铜基传统设备轻松连接到光纤网络。铜基以太网 (10/100BASE-TX) 已广泛用于电网局域网,但通信距离有限。光纤网络已相当成熟,且成本持续下降。公用事业采用光纤网络来管理广域设备已变得可行并具有成本效益,光纤网络可带来更高的速度、更长的覆盖距离、更可靠的通信。
设计指南: PDF
原理图: PDF
参考设计

TIDA-050043 — 适用于 NXP i.MX 6ULL 处理器的集成电源参考设计

本参考设计是一款全功能开发板,通过 TPS6521815 PMIC 为 NXP™ i.MX 6ULL 应用处理器供电。硬件设计包括 DDR3L SDRAM (512MB)、32MB 串行 NOR 闪存、8GB eMMC 5.0 iNAND、SD 卡接口 v3.0、双通道 100Base-T 以太网、具有 Type-A 端口的 5 通道 USB 集线器、micro-AB USB OTG、可挂载 LCD 屏幕以及用于其他输入和输出的扩展连接器。

此设计适合用作电网通信领域数据集中器项目或使用 i.MX 6ULL、i.MX 6ULZ 或 i.MX 6UltraLite (...)

设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
TQFP (PFC) 80 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频