TIDUE59A May 2018 – September 2020
Only the BMI160 sensor on the Sensor BoosterPack is used in the TIDC-01005. When the BMI160 sensor is enabled, it signals to the CC3220S that data is ready using a single interrupt pin and transfers data to the CC3220S over I2C. Table 3-2 lists the pins used to support the interface between the CC3220S and the BMI160.
CC3220S PIN | FUNCTION |
---|---|
Pin 1 | I2C clock |
Pin 2 | I2C data |
Pin 61 | Interrupt |