TIDUE59A May 2018 – September 2020
| PARAMETER | SPECIFICATIONS | DETAILS |
|---|---|---|
| Input power source | Demo: 5-V USB connection to LaunchPad | Section 3.1.1.5 and Section 3.2.5 |
| Calculations: Based on theoretical energy capacity of four AA alkaline batteries | ||
| Sensor type | Inertial measurement unit (IMU) | Section 2.1 |
| Average current consumption | Wi-Fi and MCU: 377 µA | Section 3.2.2 |
| Bluetooth low energy and MCU: 40 µA | ||
| Motor: 42 µA | ||
| Lock or unlock events | 24 per day | Section 3.2.5 |
| Motor type | Brushed DC | Section 2.3 |
| User interface | Mobile device with Wi-Fi interface (for example, smartphone, tablet, or PC) | N/A |
| Theoretical estimate of battery life | 1.26 years | Section 3.2.5 |