TIDUE59A May 2018 – September 2020
The power consumption of the CC3220S, CC2640R2F, and the DRV8837 were independently measured using a Keysight DC Power Analyzer (Keysight N6700 Power Modules). During testing, the DC Power Analyzer was used to power each device with a constant input voltage and measure the current consumption.