TIDUE59A May 2018 – September 2020
The TIDC-01005 is based on the CC3220S-LAUNCHXL, LAUNCHXL-CC2640R2, DRV8837EVM, and BOOSTXL-SENSORS evaluation modules (EVMs). Section 3.1.1 provides a description of how the EVMs can be used together, including the necessary hardware modifications for running the demo. This reference design is based on an existing software application for the CC2640R2F and includes a software reference for the CC3220S, which can be used together to evaluate the system. Section 3.1.2 provides a guide on how to use the software. Specifically, Section 3.1.2 describes how to build the application for the CC2640R2F as well as how to use the CC3220S application.