SWCA306 May 2026 CC1350 , CC1352P , CC1352P7 , CC1352R , CC2340R2 , CC2340R5 , CC2340R5-Q1 , CC2540 , CC2541 , CC2640 , CC2640R2F , CC2640R2F-Q1 , CC2640R2L , CC2642R , CC2642R-Q1 , CC2650 , CC2650MODA , CC2651P3 , CC2651R3 , CC2651R3SIPA , CC2652P , CC2652P7 , CC2652PSIP , CC2652R , CC2652R7 , CC2652RSIP , CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755P10 , CC2755R10
TI-PSIRT-2025-070275
6.5
| Part | Software Name | Software Version | BLE Stack Name | BLE Stack Version |
|---|---|---|---|---|
|
CC2651P3, CC2651R3, CC2651R3SIPA, CC2642R, CC2652R, CC2652P, CC1352R, CC1352P, CC2652RSIP, CC2652PSIP, CC2642R-Q1, CC2652R7, CC2652P7, CC1352R7, CC1352P7 |
SIMPLELINK-CC13XX-CC26XX-SDK: SIMPLELINK-LOWPOWER-F2-SDK | SimpleLink™ CC13XX CC26XX SDK 7.41.00.17 | BLE5-Stack | v2.2.8 |
| CC2340R5, CC2340R5-Q1, CC2340R2 | SIMPLELINK-LOWPOWER-F3-SDK | SimpleLink Low Power F3 SDK 9.10.00.00 | BLE5-stack | v3.3.4 |
| CC2745R10-Q1, CC2745R7-Q1, CC2744R7-Q1, CC2745P10-Q1, CC2755R10, CC2755P10 | SIMPLELINK-LOWPOWER-F3-SDK | SimpleLink Low Power F3 SDK 9.10.00.00 | BLE5-stack | v3.3.4 |
| CC2640R2F, CC2640R2L, CC2640R2F-Q1 | SIMPLELINK-CC2640R2-SDK: SimpleLink CC2640R2 SDK - Bluetooth low energy | SIMPLELINK-CC2640R2-SDK 5.30.01.11 | BLE-Stack | v3.03.08.00 and earlier |
| BLE5-Stack | v1.01.14.00 and earlier | |||
| CC1350 | SIMPLELINK-CC13X0-SDK: SimpleLink™ Sub-1 GHz CC13x0 Software Development Kit | SIMPLELINK-CC13X0-SDK 4.20.02.07 | BLE-Stack | v2.03.11.00 and earlier |
| CC2640, CC2650, CC2650MODA | Not applicable | 2.02.08.12 | BLE-STACK-2-X | v2.02.07.06 and earlier |
| CC2540, CC2541 | Not applicable | 1.05.02.00 | BLE-STACK-1-X | v1.05.02.00 and earlier |
The potential vulnerability can impact TI Bluetooth low energy (LE) devices running the affected SDK versions with an active connection and with LE data length extension (DLE) enabled.
The following SDK releases addresses the potential vulnerability:
| Affected SDK | First SDK version with mitigations | First BLE stack version with mitigations |
|---|---|---|
| CC13XX-26XX-SDK, BLE5-STACK | SimpleLink Low Power F2 SDK 9.20.00.00 | v3.4.0 (upcoming release) |
| CC2340 SDK, BLE5-STACK | SimpleLink Low Power F3 SDK 9.11.01.00 | v3.3.4 |
| CC27xx SDK, BLE5-STACK | SimpleLink Low Power F3 SDK 9.11.01.00 | v3.3.4 |
| CC2640R2 SDK, BLE5-STACK | In upcoming release | In upcoming release |
| CC2640R2 SDK, BLE-STACK | In upcoming release | In upcoming release |
| CC1350, CC26x0, CC25x0 SDK, BLE-STACK | Not applicable(1) | Not applicable(1) |
The software containing the mitigation described in this document can be distributed to already deployed devices through all enabled software update mechanisms, including over-the-air download (OTA/OAD) update procedures.