ZHCSK35C March 2019 – March 2021 TPS92682-Q1
PRODUCTION DATA
Writing 0xC3 to the RESET register resets all writable registers to their default values. This register is write-only and reads from this register return 0. Note that a RESET command does not reset the PC bit in Table 7-20 to its power-on default value of '1'.
ADDR | REGISTER | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | DEFAULT |
---|---|---|---|---|---|---|---|---|---|---|
26h | RESET | RESET7:0 | 00000000 |