ZHCSK35C March 2019 – March 2021 TPS92682-Q1
PRODUCTION DATA
Proportional-Integral Compensator is selected for this design. The initial compensator component values can be obtained from Equation 32, Equation 33, and Equation 34 The final values are tuned to get the best overall dynamic performance.
CCOMP = 33 nF
CHF = 3.3 nF
RCOMP = 715 Ω
It is be noted that the above compensator components are fine-tuned to provide improved transient performance in PWM dimming.