ZHCSK35C March 2019 – March 2021 TPS92682-Q1
PRODUCTION DATA
ILIM Fault Timer register, IFT, determines the maximum count value of a 6-bit counter used for the ILIM Fault Timer. The clock for the ILIM Fault Timer is the CHxCLK.
ADDR | REGISTER | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | DEFAULT |
---|---|---|---|---|---|---|---|---|---|---|
0Fh | IFT | RSVD | RSVD | RSVD | RSVD | CH2IFT1:0 | CH1IFT1:0 | 00001010 |
00: ILIM Fault Timer maximum count = 4
01: ILIM Fault Timer maximum count = 8
10: ILIM Fault Timer maximum count = 16
11: ILIM Fault Timer maximum count = 32
If 2PH is set to '1', only CH1 parameters are used and only ILIM Fault Timer 1 is active. In this case, ILIM Fault Timer 1 affects both channels.