ZHCSK35C March 2019 – March 2021 TPS92682-Q1
PRODUCTION DATA
Fault Latch Enable register, FLATEN, determines which of the faults shown in Table 7-24 are latched faults. A latched fault turns off the channel. In this case, to turn the channel back on, the CHxEN should be set to '1' in Table 7-3 through a SPI write command.
ADDR | REGISTER | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | DEFAULT |
---|---|---|---|---|---|---|---|---|---|---|
15h | FLATEN | CH2ILIMFL | CH1ILIMFL | CH2OCFL | CH1OCFL | CH2OVFL | CH1OVFL | CH2UVFL | CH1UVFL | 00000000 |
If 2PH is set to '1', only CH1 parameter is used.