ZHCSK35C March 2019 – March 2021 TPS92682-Q1
PRODUCTION DATA
CH2IADJ register programs the 8-bit IADJ DAC for the channel 2. If CH2IADJ ≤ 8, channel-2 is turned off. The DAC output can be set from 85 mV (code 9) to 2.4 V (code 255).
| ADDR | REGISTER | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | DEFAULT |
|---|---|---|---|---|---|---|---|---|---|---|
| 08h | CH2IADJ | CH2IADJ7:0 | 00000000 | |||||||
If 2PH is set to '1', only CH1 parameter is used.