ZHCSK35C March 2019 – March 2021 TPS92682-Q1
PRODUCTION DATA
Fault Enable-2 register, FEN2, determines which of the faults shown in Table 7-23 are enabled. If a fault enable is set to '1', it is enabled and it will affect the operation of the associated channel. The faults that are disabled will not affect the CHx fault pin output.
ADDR | REGISTER | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | DEFAULT |
---|---|---|---|---|---|---|---|---|---|---|
14h | FEN2 | OVOPT | RSVD | CH2OCEN | CH1OCEN | CH2ILIMEN | CH1ILIMEN | CH2ISOEN | CH1ISOEN | 00001111 |
If 2PH is set to '1', only CH1 parameter is used.